IESNA:LM-63-2002
[TEST]P1055791
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1030
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
879.9 871.7 867.1 860.7 850.7 837 822.4 805.9 785.9 764.9
742 716.5 690 661.7 633.4 603.3 573.2 542.2 508.4 476.4
443.6 410.7 378.8 345.9 313.1 280.2 246.4 211.8 178.9 146
115 84.9 57.5 31.9 11 0 0
879.9 883.5 875.3 864.4 847.9 826 801.4 774 743 709.2
672.7 634.3 594.2 552.2 508.4 464.6 421.7 377 333.1 291.2
249.2 209 167.9 132.3 97.7 67.5 41.1 28.3 20.1 12.8
7.3 2.7 0.9 0 0 0 0
879.9 873.5 858.9 837 805.9 771.3 728.4 681.8 628.9 573.2
513.9 455.5 397.9 340.4 286.6 234.6 185.3 140.6 99.5 65.7
35.6 25.6 20.1 15.5 11 7.3 4.6 2.7 1.8 0.9
0.9 0.9 0.9 0.9 0 0 0
879.9 872.6 852.5 820.5 778.6 728.4 670.9 607 537.6 466.4
397 330.4 266.5 208.1 154.3 106.8 67.5 33.8 24.6 20.1
14.6 11 7.3 4.6 2.7 1.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0
879.9 873.5 856.1 820.5 772.2 716.5 652.6 580.5 505.7 430.8
359.6 289.3 225.4 169.8 116.8 73.9 37.4 25.6 20.1 15.5
11 7.3 4.6 2.7 1.8 0.9 0.9 0.9 0.9 0
0.9 0 0 0 0 0 0
